16B-2SS10FT REX 16B-2 SS 10FT
16B-2SS10FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.000 in
- Material: Stainless Steel
- Number of Strands: 2
- Overall Width: 5.591 in
- Pin Diameter: 0.326 in
- Height: 4.00
- Length: 13.00
- Minimum Ultimate Strength: 23,830 lb/ft
- Net Weight: 3.60
- Sidebar Height: 21.00 in
- Sidebar Thickness: 1.26 in
- Unit of Dimension: Inch
- Volume: 2.926
- Volume Unit: GLL
- Weight unit: LB
- Width: 13.00
16B-2 Stainless Steel 10 Ft