16B-2 50 FT REX 16B-2 50 FT
16B-2 50 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.000 in
- Material: Steel
- Number of Strands: 2
- Overall Width: 5.591 in
- Pin Diameter: 0.326 in
- Height: 7.00
- Length: 26.00
- Minimum Ultimate Strength: 23,830 lb/ft
- Net Weight: 3.53
- Sidebar Height: 21.00 in
- Sidebar Thickness: 1.26 in
- Unit of Dimension: Inch
- Volume: 1.342
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 45.00
16B-2 50 Ft 16B-2 50 Ft