16B-1 10 FT REX 16B-1 10 FT
16B-1 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 1.000 in
- Material: Steel
- Number of Strands: 1
- Overall Width: 3.091 in
- Pin Diameter: 0.326 in
- Height: 2.00
- Length: 11.00
- Minimum Ultimate Strength: 13,489 lb/ft
- Net Weight: 1.73
- Sidebar Height: 21.00 in
- Sidebar Thickness: 1.00 in
- Unit of Dimension: Inch
- Volume: 1.048
- Volume Unit: GLL
- Weight unit: LB
- Width: 11.00
16B-1 10 Ft 16B-1 10 Ft