12B-2 10 FT REX 12B-2 10 FT
12B-2 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 0.750 in
- Material: Steel
- Number of Strands: 2
- Overall Width: 3.409 in
- Pin Diameter: 0.225 in
- Height: 2.00
- Length: 9.50
- Minimum Ultimate Strength: 12,994 lb/ft
- Net Weight: 1.53
- Sidebar Height: 16.20 in
- Sidebar Thickness: 0.77 in
- Unit of Dimension: Inch
- Volume: 0.781
- Volume Unit: GLL
- Weight unit: LB
- Width: 9.50
12B-2 10 Ft 12B-2 10 Ft