10B-3 10 FT REX 10B-3 10 FT
10B-3 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 0.625 in
- Material: Steel
- Number of Strands: 3
- Overall Width: 4.268 in
- Pin Diameter: 0.200 in
- Height: 2.00
- Length: 11.00
- Minimum Ultimate Strength: 14,995 lb/ft
- Net Weight: 1.73
- Sidebar Height: 14.70 in
- Sidebar Thickness: 0.65 in
- Unit of Dimension: Inch
- Volume: 1.048
- Volume Unit: GLL
- Weight unit: LB
- Width: 11.00
10B-3 10 Ft 10B-3 10 Ft