10B-1 10 FT REX 10B-1 10 FT
10B-1 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 0.625 in
- Material: Steel
- Number of Strands: 1
- Overall Width: 1.638 in
- Pin Diameter: 0.200 in
- Minimum Ultimate Strength: 5,036 lb/ft
- Net Weight: 0.60
- Sidebar Height: 14.70 in
- Sidebar Thickness: 0.52 in
- Weight unit: LB
10B-1 10 Ft 10B-1 10 Ft