10B-1 HB 10 FT REX10B-1 HOLLOW P/ 10 FT
10B-1 HB 10 FT
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 0.625 in
- Material: Steel
- Number of Strands: 1
- Overall Width: 1.638 in
- Pin Diameter: 0.200 in
- Height: 2.00
- Length: 11.00
- Minimum Ultimate Strength: 5,036 lb/ft
- Sidebar Height: 14.70 in
- Sidebar Thickness: 0.52 in
- Unit of Dimension: Inch
- Volume: 1.048
- Volume Unit: GLL
- Width: 11.00
10B-1 Hollow Pin 10 Ft