101-60672-1 BRKT*RTN 4.5DRP PT-C

101-60672-1 MFG #: REX
$0.00 /
  • Height: 2.00
  • Length: 7.00
  • Net Weight: 2.62
  • Unit of Dimension: IN
  • Volume: 0.485
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 8.00
QTY