101-60671-1 BRKT*RTN 1.5DRP PT-C

101-60671-1 MFG #: REX
$0.00 /
  • Height: 3.00
  • Length: 4.00
  • Net Weight: 1.63
  • Unit of Dimension: IN
  • Volume: 0.416
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 8.00
QTY