101-60048-1 CLNCHR STRP*SPRL 50FT-C

101-60048-1 MFG #: REX
$0.00 /
  • Height: 16.00
  • Length: 12.00
  • Net Weight: 0.60
  • Unit of Dimension: IN
  • Volume: 0.503
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 16.00
QTY