SS1088R SS1088 R CH

SS1088R MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 2.609 in
  • Distance Between side Sidebars: 1.08 in
  • Overall Width: 2.230 in
  • Pin Diameter: 0.41 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 0.90 in
  • Sidebar Height [Nom]: 1.13 in
  • Sidebar Style: Straight
  • Sprocket Unit: 78
  • Strength - Ultimate [Min]: 16,000 lb/ft
  • Strength - Ultimate [Avg]: 22,857 lb/ft
  • Working Load Rating: 2,000 lb/ft
  • Material: Carbon Steel
  • Sidebar Thickness: 0.160 in
SS1088 Chain Rivet Str SB Chain 2.609P
QTY