RS953R RS 953 R CH NS

RS953R MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 6.000 in
  • Distance Between side Sidebars: 1.38 in
  • Overall Width: 3.570 in
  • Pin Diameter: 0.75 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 1.75 in
  • Sidebar Height [Nom]: 2.00 in
  • Sidebar Style: Straight
  • Sprocket Unit: 953
  • Strength - Ultimate [Min]: 27,000 lb/ft
  • Strength - Ultimate [Avg]: 38,571 lb/ft
  • Working Load Rating: 5,600 lb/ft
  • Material: Carbon Steel
  • Sidebar Thickness: 0.380 in
RS953 Rivet
QTY