RS81XHR RS81X HEAVY R CH

RS81XHR MFG #: Link-Belt
$0.00 /
  • Chain Pitch [Nom]: 2.609 in
  • Material: Carbon Steel
  • Overall Width: 2.140 in
  • Pin Diameter: 0.43 in
  • Rated Working Load: 2,500 lb/ft
  • Roller Style: Non-Flange
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 1.07 in
  • Height: 6.00
  • Length: 48.00
  • Minimum Ultimate Strength: 16,000 lb/ft
  • Net Weight: 6.20
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height: 1.13 in
  • Sidebar Thickness: 0.160 in
  • Sprocket Unit: 78
  • Ultimate Average Strength: 22,857 lb/ft
  • Unit of Dimension: Inch
  • Volume: 2.077
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 44.00
81x H Riveted 2.609" Pitch
QTY