ER131 P/C

ER131*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 3.075 in
  • Overall Width: 3.520 in
  • Pin Diameter: 0.63 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sprocket Unit: 103
ER131 Chain P/C Str SB 3.075p
QTY