ER131*301 R W/EP/C
ER131*301
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 3.075 in
- Material: Carbon Steel
- Overall Width: 3.52 in
- Pin Diameter: 0.63 in
- Rated Working Load: 4450 lb/ft
- Sidebar Style: Straight
- Distance Between Inside Sidebars: 1.31 in
- Height: 46.82
- Length: 124.86
- Minimum Ultimate Strength: 36000 lb/ft
- Net Weight: 7.40
- Roller/Bushing/Barrel Diameter: 1.25 in
- Sidebar Height: 1.5 in
- Sidebar Thickness: 0.38 in
- Sprocket Unit: 103
- Ultimate Average Strength: 51429 lb/ft
- Unit of Dimension: IN
- Volume: 11.963
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 124.86
ER131 Chain Rivet Str SB 3.075p