ER111 P/P

ER111*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.760 in
  • Overall Width: 4.560 in
  • Pin Diameter: 0.75 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.44 in
  • Sprocket Unit: 111
ER111 Chain P/C Str SB 4.760P
QTY