ER110 P/C

ER110*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 6.000 in
  • Overall Width: 4.370 in
  • Pin Diameter: 0.63 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sprocket Unit: 110
ER110 Chain P/C Str SB 6.000P
QTY