ER102B P/C

ER102B*301 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.000 in
  • Overall Width: 4.370 in
  • Pin Diameter: 0.63 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.00 in
  • Sprocket Unit: 102B
ER102B Chain P/C Str SB 4.000P Replaces S102B-P
QTY