ER102B Riv W/end P&c

ER102B*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.000 in
  • Overall Width: 4.370 in
  • Pin Diameter: 0.63 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.00 in
  • Sprocket Unit: 102B
ER102B Riveted w/End P&c Str SB Steel Chain 4.000"P
QTY