ER102-1/2 P/C

ER102.5*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.040 in
  • Overall Width: 4.560 in
  • Pin Diameter: 0.75 in
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 1.38 in
  • Sprocket Unit: 1021/2
ER102-1/2 Chain P/C Str SB 4.040P
QTY