ER102.5*301 R W/END R

ER102.5*301 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.040 in
  • Material: Carbon Steel
  • Overall Width: 4.560 in
  • Pin Diameter: 0.75 in
  • Rated Working Load: 7,800 lb/ft
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 2.25 in
  • Minimum Ultimate Strength: 48,000 lb/ft
  • Roller/Bushing/Barrel Diameter: 1.38 in
  • Sidebar Height: 1.75 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 1021/2
  • Ultimate Average Strength: 68,571 lb/ft
  • Weight unit: KG
ER102-1/2 Rivet w/End Rivet
QTY