RR588-P ST P/C

RR588-P MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 2.609 in
  • Material: Carbon Steel
  • Overall Width: 2.670 in
  • Pin Diameter: 0.44 in
  • Rated Working Load: 2,500 lb/ft
  • Roller Style: Non-Flange
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 1.13 in
  • Height: 55.18
  • Length: 147.14
  • Minimum Ultimate Strength: 17,000 lb/ft
  • Net Weight: 3.80
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height: 1.13 in
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: 78
  • Ultimate Average Strength: 24,286 lb/ft
  • Unit of Dimension: Inch
  • Volume: 19.574
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 147.14
RR588 Chain P/C Str SB 2.609P
QTY