RR362-P ST P/C

RR362-P MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 1.654 in
  • Material: Carbon Steel
  • Overall Width: 2.030 in
  • Pin Diameter: 0.38 in
  • Rated Working Load: 1,650 lb/ft
  • Roller Style: Non-Flange
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 1.00 in
  • Height: 12.00
  • Length: 36.00
  • Minimum Ultimate Strength: 8,000 lb/ft
  • Net Weight: 2.00
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height: 1.13 in
  • Sidebar Thickness: 0.130 in
  • Sprocket Unit: 62
  • Ultimate Average Strength: 11,429 lb/ft
  • Unit of Dimension: Inch
  • Volume: 2.407
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 34.00
RR362 Chain P/C Str SB 1.654P
QTY