FR1244*300 ST P/C

FR1244*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 12.000 in
  • Material: Carbon Steel
  • Overall Width: 5.530 in
  • Pin Diameter: 1.00 in
  • Rated Working Load: 12,300 lb/ft
  • Roller Style: Flange
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 2.63 in
  • Height: 18.00
  • Length: 42.00
  • Minimum Ultimate Strength: 63,000 lb/ft
  • Net Weight: 21.50
  • Roller/Bushing/Barrel Diameter: 5.00 in
  • Sidebar Height: 2.50 in
  • Sidebar Thickness: 0.500 in
  • Sprocket Unit: F1244
  • Ultimate Average Strength: 90,000 lb/ft
  • Unit of Dimension: Inch
  • Volume: 0.52
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 42.00
FR1244 Chain P/C Str SB 12.000P
QTY