FR1222*300 ST P/C

FR1222*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 12.000 in
  • Material: Carbon Steel
  • Overall Width: 4.310 in
  • Pin Diameter: 0.75 in
  • Rated Working Load: 7,200 lb/ft
  • Roller Style: Flange
  • Sidebar Style: Straight
  • Distance Between Inside Sidebars: 2.00 in
  • Minimum Ultimate Strength: 34,000 lb/ft
  • Roller/Bushing/Barrel Diameter: 4.50 in
  • Sidebar Height: 2.00 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: F1222
  • Ultimate Average Strength: 48,571 lb/ft
St P/C
QTY