F2183 P/C

F2183*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 6.000 in
  • Overall Width: 3.422 in
  • Pin Diameter: 0.64 in
  • Roller Style: Flange
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 3.70 in
  • Sprocket Unit: S951
F2183 Chain P/C Str SB 6.000P
QTY