ER922 P/C

ER922*300 MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 9.000 in
  • Overall Width: 4.280 in
  • Pin Diameter: 0.75 in
  • Roller Style: Non-Flange
  • Sidebar Style: Straight
  • Roller/Bushing/Barrel Diameter: 3.50 in
  • Sprocket Unit: E922
ER922 Chain P/C Str SB 9.000P
QTY