X678B X678 DF CH

X678B MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 6.031 in
  • Overall Width: 3.030 in
  • Pin Diameter: 0.875 in
  • Sidebar Height [Nom]: 2.00 in
  • Sprocket Unit: 678
  • Strength - Ultimate [Min]: 125,000 lb/ft
  • Strength - Ultimate [Avg]: 125,000 lb/ft
  • Working Load Rating: 17,851 lb/ft
  • Distance Between side Sidebars: 1.375 in
  • Material: Steel
  • Roller/Bushing/Barrel Diameter: #NAME?
  • Sidebar Thickness: #NAME?
X678 Drop Forge Chain Heat Treated 6.031p
QTY