X458B X458 DF CH

X458B MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 4.031 in
  • Overall Width: 2.187 in
  • Pin Diameter: 0.625 in
  • Sidebar Height [Nom]: 1.38 in
  • Sprocket Unit: 458
  • Strength - Ultimate [Min]: 57,000 lb/ft
  • Strength - Ultimate [Avg]: 57,000 lb/ft
  • Working Load Rating: 8,151 lb/ft
  • Distance Between side Sidebars: 1.060 in
  • Material: Steel
  • Roller/Bushing/Barrel Diameter: #NAME?
  • Sidebar Thickness: #NAME?
X458 Drop Forge Chain Heat Treated 4.031p
QTY