X348B X348B RVTLESS (40LKS/STD)

X348B MFG #: Rexnord
$0.00 /
  • Chain Pitch [Nom]: 3.015 in
  • Overall Width: 1.750 in
  • Pin Diameter: 0.500 in
  • Sidebar Height [Nom]: 1.09 in
  • Sprocket Unit: 348
  • Strength - Ultimate [Min]: 40,000 lb/ft
  • Strength - Ultimate [Avg]: 40,000 lb/ft
  • Working Load Rating: 5,701 lb/ft
  • Distance Between side Sidebars: 0.812 in
  • Material: Steel
  • Roller/Bushing/Barrel Diameter: #NAME?
  • Sidebar Thickness: #NAME?
X348 Drop Forge Chain Heat Treated 3.015"P
QTY