7708141 GUARD, V-BELT, QUADRIVE, 42" WDE
7708141
MFG #: Falk
$0.00
/ EA
- Unit Size: 5107-5215
- Belt Guard Dimensions: 19 X 42 X 6 in
- Height: 6.00
- Length: 42.00
- Maximum Sheave Diameter: 16 in
- Net Weight: 29.60
- Supported Cooling: None
- Unit of Dimension: IN
- Volume: 4788.019
- Volume Unit: Cubic inch
- Weight unit: LB
- Width: 19.00
Belt guard and mounting hardware for 5107-5215 size Quadrives. Maximum Sheave Diameter 16 in. Belt guard dimensions are 19 in X 42 in X 6 in.