7708138 GUARD, V-BELT, QUADRIVE, 36" NRW
7708138
MFG #: Falk
$0.00
/ EA
- Unit Size: 5107-5215
- Belt Guard Dimensions: 12 X 36 X 5 in
- Height: 5.00
- Length: 36.00
- Maximum Sheave Diameter: 10 in
- Net Weight: 16.85
- Supported Cooling: None
- Unit of Dimension: IN
- Volume: 2160.008
- Volume Unit: Cubic inch
- Weight unit: LB
- Width: 12.00
Belt guard and mounting hardware for 5107-5215 size Quadrives. Maximum Sheave Diameter 10 in. Belt guard dimensions are 12 in X 36 in X 5 in.