SFK5215J SHAFT FAN KIT

0785611 MFG #: Falk
$0.00 /
  • Height: 25.00
  • Length: 25.00
  • Net Weight: 4.00
  • Unit of Dimension: IN
  • Volume: 0.256
  • Volume Unit: Cubic meter
  • Weight unit: LB
  • Width: 25.00
A shaft fan kit for unit size 5215. Shaft fan kits come with all required mounting hardware and fan shroud.
QTY