DS5115J/06UJ DRIVE SHAFT 2.000

6720051 MFG #: Falk
$0.00 /
  • Material: Steel
  • Net Weight: 14.00
  • Weight unit: LB
2.000 in diameter steel drive shaft for Quadrive unit size 5115. Meets CEMA standards and includes the drive shaft, drive key, thrust washer, retaining ring, and trough end mounting hardware.
QTY