5207J05A BASIC DRIVE
0794378
MFG #: Falk
$0.00
/ EA
- Nominal Ratio: 5
- Exact Ratio: 5.077
- High Speed Shaft Diameter: 1.500 in
- High Speed Shaft Length: 3.50 in
- High Speed Shaft Speed [Max]: 1777 rpm
- Lip Seal Material: Viton
- Low Speed Shaft Diameter: 2 7/16 in
- Net Weight: 220
- Recommended Driven Shaft Length [Nom]: 6.250 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.90 in
- Width Through Housing: 7.36 in
Size 5207 shaft mounted parallel helical gear drive with a 5:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JSC) and Flanged Mounted (JF) units are built up from a Basic Unit (J)