5115J25A BASIC DRIVE
0793861
MFG #: Falk
$0.00
/ EA
- Nominal Ratio: 25
- Exact Ratio: 24.87
- Height: 11.86
- High Speed Shaft Diameter: 1.125 in
- High Speed Shaft Length: 2.50 in
- High Speed Shaft Speed [Max]: 1741 rpm
- Length: 10.36
- Lip Seal Material: Viton
- Low Speed Shaft Diameter: 1 15/16 in
- Net Weight: 89.00
- Recommended Driven Shaft Length [Nom]: 5.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit of Dimension: Inch
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
- Volume: 0.238
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 11.83
- Width Through Housing: 6.60 in
Size 5115 shaft mounted parallel helical gear drive with a 25:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JSC) and Flanged Mounted (JF) units are built up from a Basic Unit (J)