1940952 RK074-3.9 RATIO KIT

1940952 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07U;10U;207U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Volume: 3.552
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 7.90
3.9:1 ratio kit for Ultramite unit sizes 07, 10, and 207.
QTY