You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Ratio Kits-Ultramite
1940950 RK074-2.5 RATIO KIT
1940950 RK074-2.5 RATIO KIT
1940950
MFG #: Falk
$0.00
/
Gear Drive Size:
07U;10U;207U
Height:
2.80
Length:
9.80
Net Weight:
8.00
Unit of Dimension:
IN
Volume:
3.552
Volume Unit:
CDM
Weight unit:
LB
Width:
7.90
2.5:1 ratio kit for Ultramite unit sizes 07, 10, and 207.
QTY
Add To Cart
Add to List