1940947 RK060-3.9 RATIO KIT
1940947
MFG #: Falk
$0.00
/
- Gear Drive Size: 05U;06U;09U;204U;205U;206U;207U;208U
- Height: 2.80
- Length: 9.80
- Net Weight: 5.50
- Unit of Dimension: Inch
- Volume: 3.552
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.90
3.9:1 ratio kit for Ultramite unit sizes 05, 06, 09, 204, 205, 206, 207, and 208.