You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Ratio Kits-Ultramite
1940935 RK036-2.5 RATIO KIT
1940935 RK036-2.5 RATIO KIT
1940935
MFG #: Falk
$0.00
/
Gear Drive Size:
03U;201U
Height:
2.01
Length:
7.40
Net Weight:
3.00
Unit of Dimension:
Inch
Volume:
1.438
Volume Unit:
CDM
Weight unit:
LB
Width:
5.90
2.5:1 ratio kit for Ultramite unit sizes 03 and 201.
QTY
Add To Cart
Add to List