1940726 RK135-4.5 RATIO KIT

1940726 MFG #: Falk
$0.00 /
  • Gear Drive Size: 10U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 32.60
  • Unit of Dimension: IN
  • Volume: 8.171
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 10.30
4.5:1 ratio kit for Ultramite unit size 10.
QTY