1940725 RK135-3.2 RATIO KIT

1940725 MFG #: Falk
$0.00 /
  • Gear Drive Size: 10U
  • Height: 4.7
  • Length: 10.3
  • Net Weight: 28.2
  • Unit of Dimension: Inch
  • Volume: 8.171
  • Volume Unit: CDM
3.2:1 ratio kit for Ultramite unit size 10.
QTY