You have new quote information.
View My Dashboard
×
Sign Out
◄
Sign In/Register
My Account
Registered Products
Build Center Tools
While Supplies Last
Frequently Asked Questions
Connect Portal
Sign Out
Lists
Quick Order
Cart
Cart
({{vm.cart.totalCountDisplay}})
Languages
►
Home
Gear
Gear Components
Ultramite (USAP) Parts & Kits
Ratio Kits-Ultramite
1940129 RATIO KIT F900 PG1205.0
1940129 RATIO KIT F900 PG1205.0
1940129
MFG #: Falk
$0.00
/
Gear Drive Size:
09U
Height:
4.70
Length:
10.30
Net Weight:
4.62
Unit of Dimension:
Inch
Volume:
8.171
Volume Unit:
CDM
Weight unit:
LB
Width:
10.30
5.0:1 ratio kit for Ultramite unit size 09.
QTY
Add To Cart
Add to List