1940125 RK120-2.0 RATIO KIT

1940125 MFG #: Falk
$0.00 /
  • Gear Drive Size: 09U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: Inch
  • Volume: 8.171
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 10.30
2.0:1 ratio kit for Ultramite unit size 09.
QTY