1940114 RK097-4.5 RATIO KIT

1940114 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08U;09U;208U
  • Height: 4.70
  • Length: 10.30
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Volume: 8.171
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 10.30
4.5:1 ratio kit for Ultramite unit sizes 08, 09, and 208.
QTY