1940112 RATIO KIT F800 PG0972.8

1940112 MFG #: Falk
$0.00 /
  • Gear Drive Size: 08U;208U
  • Height: 4.70
  • Length: 6.40
  • Net Weight: 4.62
  • Unit of Dimension: Inch
  • Volume: 3.155
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.40
2.8:1 ratio kit for Ultramite unit sizes 08 and 208.
QTY