1940096 RK074-1.8 RATIO KIT

1940096 MFG #: Falk
$0.00 /
  • Gear Drive Size: 07U;207U
  • Height: 2.00
  • Length: 9.80
  • Net Weight: 8.19
  • Unit of Dimension: Inch
  • Volume: 2.537
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 7.90
1.8:1 ratio kit for Ultramite unit sizes 07 and 207.
QTY