1940084 RK060-2.8 RATIO KIT

1940084 MFG #: Falk
$0.00 /
  • Gear Drive Size: 05U;06U;07U;204U;205U;206U;208U
  • Height: 2.80
  • Length: 9.80
  • Net Weight: 5.88
  • Unit of Dimension: Inch
  • Volume: 3.552
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 7.90
2.8:1 ratio kit for Ultramite unit sizes 05, 06, 07, 204, 205, 206, and 208.
QTY