1940055 RATIO KIT F300 PG0362.0

1940055 MFG #: Falk
$0.00 /
  • Gear Drive Size: 03U;05U;201U
  • Height: 2.00
  • Length: 7.40
  • Net Weight: 1.47
  • Unit of Dimension: IN
  • Volume: 1.431
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.90
2.0:1 ratio kit for Ultramite unit sizes 03, 05, and 201.
QTY