1941016 SHAFT OUTPUT

1941016 MFG #: FALK
$0.00 /
  • Height: 4.42
  • Length: 33.50
  • Net Weight: 55.62
  • Unit of Dimension: IN
  • Volume: 10.919
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.50
A Output Shaft single-end
QTY